Evaluation Kit for the MAX33072E
Product Details
The MAX33072E Shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33072E half- duplex RS-485 transceiver, with ±65V fault protection, extended ±40V common-mode range, and ±40kV ESD Human Body Model (HBM) for A,B data lines. The EV kit features a digital isolator, which is used as a level translator between the RS-485 transceiver and the controller interface.
Key Features
- Easy Evaluation of the MAX33072E
- I/O Interface Compatibility from 1.71V to 5.5V
- Proven PCB Layout
- Mbed/Arduino Platform Compatible
- Fully Assembled and Tested
Applications/Uses
- Agriculture and Heavy Machinery
- Elevator Control
- Home and Building Automation
- HVAC
- Industrial Automation Equipment
- Motion Controllers
- Power Supply and UPS
Technical Docs
Data Sheet | Evaluation Kit for the MAX33072E | Jun 23, 2020 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Easy Evaluation of the MAX33072E
- I/O Interface Compatibility from 1.71V to 5.5V
- Proven PCB Layout
- Mbed/Arduino Platform Compatible
- Fully Assembled and Tested
Applications/Uses
- Agriculture and Heavy Machinery
- Elevator Control
- Home and Building Automation
- HVAC
- Industrial Automation Equipment
- Motion Controllers
- Power Supply and UPS
Description
The MAX33072E Shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33072E half- duplex RS-485 transceiver, with ±65V fault protection, extended ±40V common-mode range, and ±40kV ESD Human Body Model (HBM) for A,B data lines. The EV kit features a digital isolator, which is used as a level translator between the RS-485 transceiver and the controller interface.
Technical Docs
Data Sheet | Evaluation Kit for the MAX33072E | Jun 23, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal