Top

MAX33054ESHLD

Evaluation Kit for the MAX33054E

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX33054E Aug 24, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Integrated Protection Increases Robustness
    • ±65V Fault Tolerant CANH and CANL
    • ±25kV ESD HBM (Human Body Model)
    • ±25V Extended Common Mode Input Range (CMR)
    • Transmitter Dominant Timeout Prevents CAN Bus Lockup
    • Short-Circuit Protection
    • Thermal Shutdown
  • MAX33054E Provides Flexible Design Options
    • STBY Input for Low-Current Mode, Slow Slew Rate, Normal Operating Mode
    • 1.62V to 3.6V Logic-Supply (VL) Range
  • High-Speed Operation of Up to 2Mbps
  • Operating Temperature Range of -40ºC to +125ºC in 8-pin SOIC Package

Applications/Uses

Description

The MAX33054E Shield is a fully assembled and tested PCB that demonstrates the functionality of the MAX33054E fault-protected with extended common mode input range and ±25kV ESD Human Body Model (HBM) controller area network (CAN) transceiver. The shield features a digital isolator, used as a level translator (between the controller and transceiver) and operates from 1.71V to 5.5V supply.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX33054E Aug 24, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .