MAX33053ESHLD

Evaluation Kit for the MAX33053E


Please check latest availability status for a specific part variant.

Description

The MAX33053E Shield is a fully assembled and tested PCB that demonstrates the functionality of the MAX33053E fault-protected with extended common mode input range and ±25kV ESD Human Body Model (HBM) controller area network (CAN) transceiver. The shield features a digital isolator, used as a level translator (between the controller and the transceiver) and operates from a range of 1.71V to 5.5V supply.

Key Features

  • Integrated Protection Increases Robustness
    • ±65V Fault Tolerant CANH and CANL
    • ±25kV ESD HBM (Human Body Model)
    • ±25V Extended Common Mode Input Range (CMR)
    • Transmitter Dominant Timeout Prevents CAN Bus Lockup
    • Short-Circuit Protection
    • Thermal Shutdown
  • MAX33053E Provides Flexible Design Options
    • Silent Mode S Enables/Disables Transmitter
    • 1.62V to 3.6V Logic-Supply (VL) Range
  • High-Speed Operation of Up to 2Mbps
  • Operating Temperature Range of -40ºC to +125ºC in 8-pin SOIC Package

Applications/Uses

  • Building Automation
  • Drone
  • Industrial Automation
  • Instrumentation
  • Motor Control
  • Programmable Logic Controller
  • Smart Grid Equipment

Quality and Environmental Data

Request Reliability Report for: MAX33053ESHLD 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX22515
IO-Link Transceiver with Integrated Protection

  • High Configurability and Integration Reduces SKU
  • Integrated Protection Enables Robust Systems
  • Optimized for Small Designs

MAX22503E
100Mbps Full-Duplex 3V/5V RS-485/RS-422 Transceiver with High EFT Immunity

  • High-Speed Operation
  • Integrated Protection Increases Robustness
  • Flexibility for Many Different Applications