Top

MAX33046ESHLD

Evaluation Kit for the MAX33046E

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX33046E Apr 23, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX33046E
  • I/O Interface Compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Arduino®/Arm® Mbed™ Platform Compatible
  • Fully Assembled and Tested

Applications/Uses

  • Backplane Buses
  • Encoder Interfaces
  • Factory Automation Equipment
  • Motion Controllers
  • Programmable Controller
  • Telecommunication Equipment

Description

The MAX33046E Shield is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33046E half-duplex RS-485 transceiver with ±25V fault protection, extended -7V to +12V common-mode range, and ±40kV ESD Human Body Model (HBM) for A/B data lines. The shield features a digital isolator which is used as a level translator between the RS-485 transceiver and the controller interface.

Simplified Block Diagram

MAX33046ESHLD: Board Photo MAX33046ESHLD: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX33046E Apr 23, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .