Top

MAX33041ESHLD

Evaluation Kit for the MAX33041E

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX33041E Oct 05, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX33041E
  • I/O Interface Compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed™/Arduino® Platform Compatible
  • Fully Assembled and Tested

Applications/Uses

  • Building Automation
  • Industrial Drone
  • Industrial Equipment
  • Instrumentation
  • Motor Control
  • Service and Educational Robot

Description

The MAX33041E shield is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33041E controller area network (CAN) transceiver with ±40V fault protection, extended ±25V common-mode input range, and ±40kV ESD Human Body Model (HBM). The shield features a digital isolator, which is used as a level translator between the CAN transceiver and the controller interface.

Simplified Block Diagram

MAX33041ESHLD: Board Photo MAX33041ESHLD: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX33041E Oct 05, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .