Top

MAX33040ESHLD

Evaluation Kit for the MAX33040E

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX33040E Jan 04, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy Evaluation of the MAX33040E
  • I/O Interface Compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed™/Arduino® Platform +
  • Fully Assembled and Tested

    Applications/Uses

    Description

    The MAX33040E shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33040E controller area network (CAN) transceiver with ±40V fault protection extended ±25V common-mode input range and ±40kV ESD human body model (HBM). The EV kit features a digital isolator, which is used as a level translator between the CAN transceiver and the controller interface.

    Simplified Block Diagram

    MAX33040ESHLD: Board Photo MAX33040ESHLD: Board Photo Zoom icon

    Technical Docs

    Data Sheet Evaluation Kit for the MAX33040E Jan 04, 2021

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.