Top

MAX33012ESHLD

Evaluation Kit for the MAX33011E/MAX33012E

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy Evaluation of the MAX33012E
  • I/O Interface Compatibility From 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed/Arduino Platform Compatible
  • Fully Assembled and Tested

Applications/Uses

  • Base Station
  • Elevator Control
  • Factory Automation
  • HVAC
  • Industrial Construction
  • Power Grid
  • Power Supply
  • Vending Machine

Description

The MAX33012E Shield is a fully assembled and tested Printed Circuit Board (PCB) that demonstrates the functionality of the MAX33012E, a high ±65V faultprotection, ±25V common mode input range, ±25kV ESD Human Body Model (HBM) controller area network (CAN) transceiver. The Mbed/Arduino shield can also be used as a standalone evaluation board. The shield features a digital isolator, which is used as a level translator between the CAN transceiver and the controller interface.

Simplified Block Diagram

MAX33012ESHLD: Board Photo MAX33012ESHLD: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.