MAX3223EEVKIT

Evaluation Kit for the MAX3223E


Please check latest availability status for a specific part variant.

Description

The MAX3223E evaluation kit (EV kit) provides a proven design to evaluate the MAX3223E 1μA supply cur­rent, 1Mbps, 3.0V to 5.5V, RS-232 transceivers with AutoShutdown™.

The MAX3223E EV kit PCB comes with a MAX3223EEUP+ installed.

Key Features

  • Single-Supply Operation
  • 6-Pin Signal Header
  • DCE-Connected DB9 Socket
  • Digital Loopbacks
  • RS-232 Loopbacks
  • Hardware Handshake Loopbacks
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Equipment
  • Cell Phones
  • Handheld Equipment
  • Notebook, Subnotebook, and Palmtop Computers
  • Peripherals
  • Printers
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX33073E
+3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

  • Integrated Protection for Robust Communication
  • High-Performance Transceiver Enables Flexible Designs

MAX33072E
+3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

  • Integrated Protection for Robust Communication
  • High-Performance Transceiver Enables Flexible Designs

MAX22088
Home Bus System (HBS) Compatible Transceiver

  • High Integration Reduces BOM and Footprint
  • Configurability Enables Flexible Design
  • Integrated Protection for Robust Communication

MAX14829
Low Power IO-Link Device Transceiver with Dual Drivers

  • Low Power Dissipation Reduces the Thermal Footprint for Small Sensors
  • Configurability and Integration Reduce SKUs
  • Selectable Driver Integrated Protection Enables Robust Communication

MAX33011E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33014E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33012E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33015E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting