MAX3170EVKIT

Evaluation Kit for the MAX3170, MAX3171, MAX3172


Description

The MAX3170 evaluation kit (EV kit) combines Maxim’s multiprotocol clock/data transceiver (MAX3170), control transceiver (MAX3171), and cable terminator (MAX3172) chips. This chipset forms a complete software-selectable data terminal equipment (DTE) or data communications equipment (DCE) interface port.

The MAX3170, MAX3171, and MAX3172 chipset supports V.28 (RS-232), V.11 (RS-449/V.36, EIA-530, EIA-530A, X.21), and V.35 protocols. Compliance for NET1, NET2, TBR-1, and TBR-2 has been certified by TUV Telecom Services, Inc. Internal charge pumps allow this kit to operate from a single +3.3V supply.

The MAX3170 EV kit was designed to take advantage of the chipset’s flow-through pinout. This kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope probe connectors for measuring the high-speed data signals (logic and protocol signals).

Key Features

  • Industry’s First Single +3.3V Supply Multiprotocol Chipset
  • Industry’s First Multiprotocol Chipset with True Failsafe Receivers
  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, X.21)
    • V.35
  • Certified TBR-1 and TBR-2 Compliant
  • Certified NET1 and NET2 Compliant
  • Programmable Cable Termination (MAX3172)
  • Receiver Control Line Deglitching
  • Fully Assembled and Tested

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Related Resources


MAX14827A
Low-Power, Ultra-Small, Dual Driver, IO-Link Device Transceiver

  • Low Power Dissipation for Small Sensors
  • High Configurability and Integration Reduce SKUs
  • Selectable Driver Integrated Protection Enables Robust Communication

MAX3485AE
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3488AE
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3490AE
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3491AE
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3483AE
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX14948
5kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensure Robust Communication

MAX14945
2.75kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensures Robust Communication

MAX14941
5kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication

MAX14942
5kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication

MAX14938
2.75kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication

MAX14939
2.75kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication