MAX3160EEVKIT

MAX3160E Evaluation Kit


Description

The MAX3160E evaluation kit (EV kit) circuit demonstrates the RS-232/RS-485/RS-422 multiprotocol transceivers using the MAX3160E IC. The circuit can be configured to operate as a dual transceiver in RS-232 mode or as a single transceiver in RS-485/RS-422 mode. The MAX3160E RS-232 data rates can reach 1Mbps, while RS-485/RS-422 data rates can reach 10Mbps. The configurable slew-rate limiting feature reduces data rates for either protocol to achieve reduced EMI.

In RS-485/RS-422 mode, the EV kit demonstrates full-duplex or half-duplex communication. The MAX3160E drivers feature short-circuit and thermal protection as well as fail-safe circuitry for open, shorted, or unconnected RS-485/RS-422 receiver inputs. The MAX3160E EV kit operates from a single 3V to 5.5VDC supply capable of providing 100mA.

Key Features

  • 3V to 5.5V Single-Supply Operation
  • Configurable Multiprotocol Operation
    • 2Tx/2Rx RS-232 Transceivers
    • Single RS-485/RS-422 Transceiver
  • 10Mbps RS-485/RS-422 Data Rates and 1Mbps RS-232 Data Rates
  • Configurable RS-232/RS-485 Transmitter Slew Rates
  • Configurable Full-Duplex/Half-Duplex RS-485/RS-422 Operation
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Controls
  • Interface Converters
  • Networking
  • Peripherals
  • Point-of-Sale Equipment
  • RS-232 to RS-485
  • Security Systems

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Related Resources


MAX3485AE
+3.3V-Powered, ±20kVESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3483AE
+3.3V-Powered, ±20kVESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3488AE
+3.3V-Powered, ±20kVESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3490AE
+3.3V-Powered, ±20kVESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3491AE
+3.3V-Powered, ±20kVESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX14948
5kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensure Robust Communication

MAX14945
2.75kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensures Robust Communication

MAX14941
5kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication

MAX14942
5kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication

MAX14938
2.75kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication

MAX14939
2.75kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication