Top

MAX22515EVKIT

Evaluation Kit for the MAX22515

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX22515 Oct 28, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • IO-Link-Compliant Device Transceiver
  • I/O and I2C Interface Terminals
  • Arduino® Compatible Connector
  • Windows 10-Compatible Software
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Sensors
  • IO-Link Masters
  • IO-Link Sensor and Actuator Devices

Description

The MAX22515 evaluation kit (EV kit) consists of the evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX22515 IO-Link® dual-channel device transceiver.

The EV kit includes Windows®-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX22515. The EV kit is connected to a PC through a USB-A-to-micro-B cable.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX22515 Oct 28, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .