Top

Surge Protected Dual Driver IO-Link Device Transceiver with DC-DC

Dual Channel Low Power IO-Link Transceiver with Integrated High Efficiency DC/DC

Product Details

Key Features

Applications/Uses

Parametric specs for IO-Link Transceivers and Binary Drivers
Functions IO-Link Device Transceiver
VCC (V) (min) 9
VCC (V) (max) 36
C/Q (mA) (typ) 250
DO (mA) (typ) 250
Logic-Level Supply Voltage (V) 2.5 to 5.5
Integrated Power 3.3V LDO
300mA DC/DC
5V LDO
Protection Features Current Limiter
High Temp Warning and Shutdown
Hot Plug Supply Protection
Reverse Current Blocking
Reverse Polarity
Selectable Overcurrent
Short Circuit
UVLO
Package/Pins TQFN-CU/28
WLP/32
Oper. Temp. (°C) -40 to +125
Budgetary
Price (See Notes)
3.94
View More

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for IO-Link Transceivers and Binary Drivers
Functions IO-Link Device Transceiver
VCC (V) (min) 9
VCC (V) (max) 36
C/Q (mA) (typ) 250
DO (mA) (typ) 250
Logic-Level Supply Voltage (V) 2.5 to 5.5
Integrated Power 3.3V LDO
300mA DC/DC
5V LDO
Protection Features Current Limiter
High Temp Warning and Shutdown
Hot Plug Supply Protection
Reverse Current Blocking
Reverse Polarity
Selectable Overcurrent
Short Circuit
UVLO
Package/Pins TQFN-CU/28
WLP/32
Oper. Temp. (°C) -40 to +125
Budgetary
Price (See Notes)
3.94

Key Features

  • High Configurability and Integration Reduces SKU
    • Configurable C/Q and DO/DI Drivers
      • PNP, NPN, and Push-Pull Modes
      • Individual Slew Rate Control for Drivers
      • Selectable Driver Current Limit: 50mA to 250mA
    • Control and Monitoring with I2C or SPI
      • Half- and Full-Duplex SPI Modes
    • Integrated High-Efficiency DC-DC Buck Regulator
      • Selectable Switching Frequency
        • 921kHz (typ) or 1.229MHz (typ)
      • 300mA (max) Load
      • Output Voltage from 2.5V to 12V
    • Internal 5V and 3.3V Linear Regulators
    • Accurate Oscillator for IO-Link Communication
  • Integrated Protection Enables Robust Systems
    • Integrated ±1kV/500Ω Surge Protection
    • Glitch Filters for Improved Burst Resilience
    • Selectable Overcurrent Configuration
    • Hot-Plug and Reverse Polarity Protection
    • -40°C to +125°C Operating Temperature Range
  • Optimized for Small Sensor Designs
    • Low Power Dissipation:
      • 2Ω (typ) On-Resistance for C/Q and DO/DI Drivers
    • Available in Two Tiny Packages:
      • 28-Pin TQFN-EP (3.5mm x 5.5mm)
      • WLP (4.1mm x 2.1mm)

Applications/Uses

  • Industrial Sensors
  • IO-Link Sensor and Actuator Devices

Description

MAX22513 Samples

The MAX22513 dual-channel low power IO-Link device transceiver features a selectable control interface, internal high-efficiency DC-DC buck regulator, two internal linear regulators, and integrated surge protection for robust communication. The device features low-on resistance drivers (C/Q and DO/DI), selectable driver current limits, and overcurrent protection to reduce power dissipation in small sensor applications.

The DC-DC buck regulator supplies up to 300mA load current and has an adjustable output voltage (from 2.5V to 12V). Internal linear regulators generate 5V and 3.3V, supplying up to 50mA of current.

The MAX22513 can be controlled using SPI or I2C interfaces, providing flexibility for microcontrollers, and extensive control and diagnostic features. Both full- and half-duplex SPI are supported. The internal MCLK oscillator provides a clock source to a microcontroller for IO-Link communication.

The MAX22513 features extensive integrated protection to ensure robust communication in harsh industrial environments. All four IO pins (V24, C/Q, DO/DI, and GND), are reverse voltage protected, short circuit protected, and feature integrated ±1kV/500Ω surge protection.

The MAX22513 is available in a tiny WLP package (4.1mm x 2.1mm) or 28-pin TQFN-EP package (3.5mm x 5.5mm) and operates over the -40°C to +125°C temperature range.

Simplified Block Diagram

MAX22513: Typical Application Circuits MAX22513: Typical Application Circuits Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .