Top

MAX149X2EVKIT

Evaluation Kit for the MAX14940/MAX14943/MAX14946/MAX14949

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Operates from a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/ PROFIBUS Evaluation
  • 5000VRMSIsolation for 60s
  • Fully Assembled and Tested
  • Proven PCB Layout

Applications/Uses

  • HVAC
  • Industrial Automation Equipment
  • Power Meters
  • Programmable Logic Controllers

Description

The MAX149X2 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14943 isolated RS-485/PROFIBUS transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary-side of the circuit.

The MAX149X2 EV kit comes with the MAX14943GWE+ installed, but can also be used to evaluate the pin-compatible MAX14940, MAX14946, and MAX14949 ICs.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .