MAX14878

2.75kV, 3.5kV, and 5kV Isolated CAN Transceivers

Isolated CAN Transceivers with Fault Protection Enable Robust Communications


Please check latest availability status for a specific part variant.

Description

The MAX14878–MAX14880 family of high-speed transceivers improve communication and safety by integrating galvanic isolation between the CAN protocol controller side of the device and the physical wires of the network (CAN) bus. Isolation improves communication by breaking ground loops and reduces noise where there are large differences in ground potential between ports. The MAX14879 provides up to 2750VRMS (60s) of galvanic isolation, while the MAX14878/MAX14880 provide up to 5000VRMS (60s) of galvanic isolation in 16-pin SOIC and 3500VRMS (60s) in 8-pin SOIC.

All transceivers operate up to the maximum high-speed CAN data rate of 1Mbps. The MAX14879/MAX14880 feature an integrated standby input (STB) on the isolated side of the transceiver to disable the driver and place the transceiver in a low-power standby mode. The MAX14878 does not include the standby input.

The MAX14878–MAX14880 transceivers feature integrated protection for robust communication. The receiver input common-mode range is ±25V, exceeding the ISO 11898 specification of -2V to +7V, and are fault tolerant up to ±54V. Driver outputs/receiver inputs are also protected from ±15kV electrostatic discharge (ESD) to GNDB on the bus side, as specified by the Human Body Model (HBM).

Interfacing with CAN protocol controllers is simplified by the wide 1.71V to 5.5V supply voltage range (VDDA) on the controller side of the device. This supply voltage sets the interface logic levels between the transceiver and controller. The supply voltage range for the CAN bus side of the device is 4.5V to 5.5V (VDDB).

The MAX14878–MAX14880 are available in a wide-body 16-pin SOIC package with 8mm of creepage and clearance. The MAX14878 is also available in an 8-pin wide-body SOIC package. These devices operate over the -40°C to +125°C temperature range.
MAX14878, MAX14879, MAX14880: Simplified Block Diagram MAX14878, MAX14879, MAX14880: Simplified Block Diagram Enlarge+

Key Features

  • Integrated Protection for Robust Communication
    • 2.75kVRMS, 3.5kVRMS, or 5kVRMS Withstand Isolation Voltage for 60s (Galvanic Isolation)
    • ±25V Receiver Input Common-Mode Range
    • ±54V Fault Protection on Receiver Inputs
  • High-Performance Transceiver Enables Flexible Designs
    • Wide 1.71V to 5.5V Supply for the CAN Controller Interface
    • Available 16-pin and 8-pin SOIC Package Pin Configurations
    • Data Rates up to 1Mbps (Max)
    • Dominant Timeout Protection
  • Safety Regulatory Approvals
    • UL According to UL1577 (Basic Insulation) (16-Pin Package Devices Only)

Applications/Uses

  • Building Automation
  • HVAC
  • Industrial Controls
  • Switching Gear

See parametric specs for Controller Area Network (CAN) Transceivers (24)


Part NumberFault Protect.
(±V)
ESD Protect.
(±kV)
Common Mode Range
(V)
VSUPPLY
(V)
Package/PinsBudgetary
Price
See Notes
MAX14878 5415-25 to +255
SOIC (W)/8
SOIC (W) HYB/8
SOIC HYBRID (W)/16
$2.63 @1k
MAX14879 
SOIC HYBRID (W)/16
$3.05 @1k
MAX14880 
SOIC HYBRID (W)/16
$3.05 @1k

Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.

MAX14880EVKIT: Evaluation Kit for the MAX14878/MAX14879/MAX14880
MAX14878EVKIT: Evaluation Kit for the MAX14878
Request Reliability Report for: MAX14878 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX33072E
+3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

  • Integrated Protection for Robust Communication
  • High-Performance Transceiver Enables Flexible Designs

MAX33073E
+3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

  • Integrated Protection for Robust Communication
  • High-Performance Transceiver Enables Flexible Designs

MAX22088
Home Bus System (HBS) Compatible Transceiver

  • High Integration Reduces BOM and Footprint
  • Configurability Enables Flexible Design
  • Integrated Protection for Robust Communication

MAX14829
Low Power IO-Link Device Transceiver with Dual Drivers

  • Low Power Dissipation Reduces the Thermal Footprint for Small Sensors
  • Configurability and Integration Reduce SKUs
  • Selectable Driver Integrated Protection Enables Robust Communication