MAX14829EVKIT

Evaluation Kit for the MAX14829


Please check latest availability status for a specific part variant.

Description

The MAX14829 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX14829 IO-Link® device transceiver.

The MAX14829 EV kit can be operated stand-alone with pin-strapping or can be driven by a microcontroller using the Arduino-compatible interface.

Key Features

  • IO-Link-Compliant Device Transceiver
  • IO Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Pads for an Arduino Compatible Shield

Applications/Uses

  • Industrial Sensors
  • IO-Link® Sensors and Actuators
  • Safety Applications

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

  • MAX14829EVKIT ODB Files
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX22088
    Homebus Transceiver

    • High Integration Reduces BOM and Footprint
    • Configurability Enables Flexible Design
    • Integrated Protection for Robust Communication

    MAX14829
    Low Power IO-Link Device Transceiver with Dual Drivers

    • Low Power Dissipation Reduces the Thermal Footprint for Small Sensors
    • High Configurability and Integration Reduce SKUs
    • Selectable Driver Integrated Protection Enables Robust Communication

    MAX33014E
    +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

    • Integrated Protection Increases Robustness
    • Family Provides Flexible Design Options
    • Fault Detection and Reporting

    MAX33015E
    +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

    • Integrated Protection Increases Robustness
    • Family Provides Flexible Design Options
    • Fault Detection and Reporting

    MAX33012E
    +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

    • Integrated Protection Increases Robustness
    • Family Provides Flexible Design Options
    • Fault Detection and Reporting

    MAX33011E
    +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

    • Integrated Protection Increases Robustness
    • Family Provides Flexible Design Options
    • Fault Detection and Reporting

    MAX22026
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22027
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22028
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22027F
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22026F
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22025F
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22028F
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22025, MAX22025F
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22520
    One-Time Programmable (OTP) Industrial Sensor Output Driver

    • High Configurability Supports a Wide Range of Sensor Designs
    • Robust Design for Harsh Industrial Environments
    • Small Form Factor for Compact Designs