MAX14827EVKIT

Evaluation Kit for the MAX14827 and MAX14827A


Please check latest availability status for a specific part variant.

Description

The MAX14827 evaluation kit (EV kit) consists of a MAX14827 evaluation board is a fully assembled and tested circuit board that evaluates the MAX14827 IO-Link® device transceiver.

The EV kit is designed to operate as a stand-alone board or with an mbed® board for easy software evaluation.

The MAX14827 EV kit can also be used to evaluate the MAX14827A.

MAX14827EVKIT Photo MAX14827EVKIT Photo Enlarge+

Key Features

  • IO-Link-Compliant Device Transceiver
  • IO and SPI Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Sensors
  • IO-Link Sensors and Actuators
  • Safety Applications

Technical Documents

User Guide 6248 Evaluating the MAX14827 with mbed User Guide

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX22515
IO-Link Transceiver with Integrated Protection

  • High Configurability and Integration Reduces SKU
  • Integrated Protection Enables Robust Systems
  • Optimized for Small Designs

MAX22503E
100Mbps Full-Duplex 3V/5V RS-485/RS-422 Transceiver with High EFT Immunity

  • High-Speed Operation
  • Integrated Protection Increases Robustness
  • Flexibility for Many Different Applications