Top

MAX14824EVKIT

Evaluation Kit for the MAX14824

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX14824 Feb 04, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • IO-Link-Compliant Master Transceiver
  • IO and SPI Interface Terminals
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • 24V Digital Inputs and Outputs
  • High Port Count IO-Link Masters
  • IO-Link Master Controllers
  • PLC Fieldbus Gateways

Description

The MAX14824 evaluation kit (EV kit) consists of a MAX14824 evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX14824 IO-Link® master transceiver.

The EV kit includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the device. The EV kit is connected to a PC through a USB A-to-B cable.

Technical Docs

Data Sheet Evaluation Kit for the MAX14824 Feb 04, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .