MAX14775EEVKIT

Evaluation Kit for the MAX14775E/MAX14776E


Please check latest availability status for a specific part variant.

Description

The MAX14775E evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14775 20Mbps RS-485/RS-422 fault-protected transceiver.

The MAX14775E EV kit may also be used to evaluate the MAX14776E.

Key Features

  • Operates From a Single 3V to 5V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
  • Fully Assembled and Tested

Applications/Uses

  • HVAC
  • Industrial Field Bus Networks
  • Motion Controllers

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Additional Resources

Transceivers for Motion Control ›


Tools & Models

  • MAX14775EEVKIT ODB File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX22515
    IO-Link Transceiver with Integrated Protection

    • High Configurability and Integration Reduces SKU
    • Integrated Protection Enables Robust Systems
    • Optimized for Small Designs

    MAX22503E
    100Mbps Full-Duplex 3V/5V RS-485/RS-422 Transceiver with High EFT Immunity

    • High-Speed Operation
    • Integrated Protection Increases Robustness
    • Flexibility for Many Different Applications


    Belle Isle 2020
    05/29/2020 - 05/31/2020, Detroit, MI
    2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

    RSVP