Top

MAX13173EEVKIT

Evaluation Kit for the MAX13171E, MAX13173E, and MAX13175E

Product Details

Key Features

Applications/Uses

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.10 (RS-423)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Programmable Cable Termination (MAX13175E)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • CSU and DSU
  • Data Networking
  • Data Routers
  • Data Switches
  • PCI Cards
  • Telecommunication Equipment

Description

The MAX13171E/MAX13173E/MAX13175E evaluation kit (EV kit) combines the MAX13171E multiprotocol clock/data transceiver, the MAX13173E control transceiver, and the MAX13175E cable terminator chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port that supports the V.28 (RS-232), V.10 (RS-423) V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21), and V.35 protocols. Internal charge pumps allow the EV kit to operate off a single 3.3V to 5.5V supply.

The EV kit was designed to take advantage of the chipset's flow-through pinout. The EV kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope-probe connectors for measuring the high-speed data signals (logic and protocol signals).

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .