MAX13171EEVKIT

Evaluation Kit for the MAX13171E, MAX13173E, and MAX13175E


Please check latest availability status for a specific part variant.

Description

The MAX13171E/MAX13173E/MAX13175E evaluation kit (EV kit) combines the MAX13171E multiprotocol clock/data transceiver, the MAX13173E control transceiver, and the MAX13175E cable terminator chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port that supports the V.28 (RS-232), V.10 (RS-423) V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21), and V.35 protocols. Internal charge pumps allow the EV kit to operate off a single 3.3V to 5.5V supply.

The EV kit was designed to take advantage of the chipset's flow-through pinout. The EV kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope-probe connectors for measuring the high-speed data signals (logic and protocol signals).

Key Features

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.10 (RS-423)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Programmable Cable Termination (MAX13175E)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • CSU and DSU
  • Data Networking
  • Data Routers
  • Data Switches
  • PCI Cards
  • Telecommunication Equipment
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX33072E
+3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

  • Integrated Protection for Robust Communication
  • High-Performance Transceiver Enables Flexible Designs

MAX33073E
+3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

  • Integrated Protection for Robust Communication
  • High-Performance Transceiver Enables Flexible Designs

MAX22088
Home Bus System (HBS) Compatible Transceiver

  • High Integration Reduces BOM and Footprint
  • Configurability Enables Flexible Design
  • Integrated Protection for Robust Communication

MAX14829
Low Power IO-Link Device Transceiver with Dual Drivers

  • Low Power Dissipation Reduces the Thermal Footprint for Small Sensors
  • Configurability and Integration Reduce SKUs
  • Selectable Driver Integrated Protection Enables Robust Communication

MAX33014E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33015E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33012E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33011E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting