Top

MAX13054AESHLD

Evaluation Kit for the MAX13054A

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX13054A May 01, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Integrated Protection Increases Robustness
    • ±65V Fault Tolerant CANH and CANL
    • ±25kV ESD HBM (Human Body Model)
    • ±25V Extended Common Mode Input Range (CMR)
    • Transmitter Dominant Timeout Prevents Lockup
    • Short-Circuit Protection
    • Thermal Shutdown
  • Family Provides Flexible Design Options
    • STBY Input for Low-Current Mode, Slow Slew Rate, Normal Operating Mode
    • 1.62V to 5.5V Logic-Supply (VL) Range
  • High-Speed Operation of Up to 2Mbps
  • Operating Temperature Range of -40°C to +125°C in 8-pin SOIC Package

Applications/Uses

  • Building Automation
  • Drone
  • Industrial Automation
  • Instrumentation
  • Motor Control
  • Programmable Logic Controller
  • Smart Grid Equipment

Description

The MAX13054A Shield is a fully assembled and tested PCB that demonstrates the functionality of the MAX13054A fault-protected with extended common mode input range and 25kV ESD Human Body Model (HBM) controller area network (CAN) transceiver. The shield features a digital isolator, used as a level translator between the CAN bus and the controller interface and operates from a range of 1.71V to 5.5V supply.

Using the MAX13054AESHLD Evaluation Kit   Using the MAX13054A CAN Transceiver with High Protection and Multi-Function Standby

Technical Docs

Data Sheet Evaluation Kit for the MAX13054A May 01, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .