78Q2120C09-DB

Evaluation Kit for the 78Q2120C


Description

The 78Q2120C09-DB is a design example for a 10/100BASE-TX Mbit/second Fast Ethernet MII Interface adaptor. The 78Q2120C09 transceiver provides the network physical interface and MII (Medium Independent Interface) interface.

Teridian Semiconductor's 78Q2120C09 is an auto-sensing, auto-switching 10/100BASE-TX Fast Ethernet transceiver with full duplex operation capability. The device interfaces directly to the IEEE®-802.3u MII port. Full-featured MII management functions are included along with an extended register set. A five bit configurable PHY address is provided for multiple PHY architectures. The 78Q2120C09 interfaces to CAT5 UTP cable via a 1:1 transformer.

The transceiver's transmitter includes on-chip the pulse shaper and low power line driver. The receiver incorporates a sophisticated combination of real-time adaptive equalization, an adaptive DC offset adjustment circuit and baseline wander correction. Smart squelch circuitry further improves the receiver's noise rejection. Full featured auto-negotiation or parallel detect modes are supported.

Using 0.18µm CMOS technology, the 78Q2120C09 operates at +3.3V. Intelligent power management and power down modes minimize power consumption. The demo board requires operation with a +3.3V power supply.

Key Features

Design Kit Contains:
  • 78Q2120C09 MII Demo Board
  • Demo Board Parts List
  • P.C.B. Gerber Files
  • Demo Board Schematic
  • 78Q2120C09 Data Sheet

Applications/Uses

  • Consumer Electronics
  • IP Cameras
  • Print Servers

Quality and Environmental Data

Request Reliability Report for: 78Q2120C09-DB 
Lead-Free Package Tin (Sn) Whisker Reports

Related Resources


MAX3485AE
+3.3V-Powered, ±20kVESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3483AE
+3.3V-Powered, ±20kVESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3488AE
+3.3V-Powered, ±20kVESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3490AE
+3.3V-Powered, ±20kVESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3491AE
+3.3V-Powered, ±20kVESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX14948
5kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensure Robust Communication

MAX14945
2.75kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensures Robust Communication

MAX14941
5kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication

MAX14942
5kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication

MAX14938
2.75kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication

MAX14939
2.75kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication