MAX13036EVCMAXQU

MAX13036 Evaluation Kit/Evaluation System


Please check latest availability status for a specific part variant.

Description

The MAX13036 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the capabilities of the MAX13036 contact monitor. The MAX13036 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX13036.

The MAX13036 evaluation system (EV system) includes a MAX13036 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of SPI commands to the MAX13036 EV kit.

Key Features

  • 7V to 27V Operating Voltage Range
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System: USB PC Connection

Applications/Uses

  • Body Computers
  • Electric Sunroofs
  • Other Control ECUs
  • Seat Movers
  • Window Lifters
Request Reliability Report for: MAX13036EVCMAXQU 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources