Top
/content/maximintegrated/en/products/interface/signal-line-protection-ics/signal-line-protectors

Signal line protector ICs protect bipolar or unipolar analog inputs from overvoltage conditions. These protectors are inserted in line with the signal and clamp to either the positive or negative input rail in the case of an overvoltage fault.

Signal-Line Protectors 

Also see:
ESD-Protection Diodes

Technical Documentation

*Required

Technical Documentation

Technical Documents

Showing 10 of View Top 100 Results View All Results

Part Number Title Document Type Date

Blogs

Just 1-Wire to Operate I2C/SPI Endpoints

March 03, 2022

It is possible to deliver power and data to operate I2C and SPI endpoints, such as humidity or temperature sensors, with the use of a single wire connection and ground using Analog Devices’ 1-Wire technology.

Differences Between DS2431 and DS28E07

February 17, 2022

Differences between DS2431 and DS28E07.

Relieving Supply Chain Issues of the 1-Wire Silicon Serial Number Chip

February 17, 2022

The 1-Wire Silicon Serial Number DS2401 and DS1990A, has suffered supply chain issues. To relieve this issue, Analog Devices has developed the alternatives DS2401A and DS1990AA.

Understand When and Why System Reliability Matters

October 13, 2021

Get a better understanding of when and why system reliability is important and how a low-power microcontroller can enhance reliability.

Keep the Lights On When Someone is Home

August 14, 2021

This blog discusses power outages and Maxim’s new solution for power backup in battery and line powered systems

Smart Wake-up for Security and Home Monitoring Cameras

May 19, 2021

A combination of the ultra- low power Artificial Intelligence (AI) processor and pattern recognition models greatly enhances smart wake up by detecting one or more people in the field of view with minimum power.

Assistant Excellence Conference - It Takes Two

March 11, 2021

The annual Assistant Excellence Conference (AEC) provides professional development for Maxim global assistants and is produced by the Maxim assistant community.

Two Tools to Ease Inductor Selection

March 05, 2021

Learn about two tools to help with power design and inductor selection: Maxim's EE-Sim Design Tool and Würth's REDEXPERT.

Slash Power Dissipation with Maxim’s Industrial Protected Low-Side Digital Output Solution

February 23, 2021

Greatly reduce power dissipation and shrink form factor with a highly robust integrated digital output solution, the MAX14919.

On the Go Vital Monitoring and Gaming Platform

January 13, 2021

This blog explores an application using a low power SIMO PMIC, the world’s smallest solution size and highest system efficiency, and the story behind it.

EE-Sim® Design Tool