MAX3987EVKIT

Evaluation Kit for the MAX3987


Please check latest availability status for a specific part variant.

Description

The MAX3987 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX3987 8.5Gbps quad equalizer and preemphasis driver. The EV kit can be controlled using a PC to run the evaluation software or using DIP switches mounted on the EV kit to bias hardware pins. The included software is Windows® compatible and provides a simple graphical user interface (GUI) to configure all available device features. The software communicates with the EV kit through a USB port and provides three methods for configuration. The primary method is a simple point-and-click interface. The other debug interfaces allow direct register read/write operations, or software-controlled external pin programming. The data I/O traces on the EV kit are controlled impedance with matched lengths. All external connections are AC-coupled with standard SMA connectors for easy connection to test equipment.

Key Features

  • SMA Connectors for Inputs and Outputs
  • Controlled Impedance and Matched Length Input and Output Signal Traces
  • Software- or Hardware-Controlled Operation
  • Windows Software Provides Point-and-Click Access to MAX3987 Features
  • Silkscreen Labels Identify All Signal Traces, Connectors, Jumpers, and LEDs
  • Power Through USB or External 5V Supply

Applications/Uses

  • FR4 and Cable Equalization
  • PCIe® Compatible
  • Preemphasis and Receive Equalization
  • Redrive
  • XAUI and XAUI2, Fibre Channel, Interlaken, InfiniBandTM/SM, SAS-2 and SATA Revision 3 OOB
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources