Top

MAX31826EVKIT

Evaluation Kit for the MAX31826

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX31826 Jan 25, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • On-Board I2C to 1-Wire Converter (DS2482)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP®, Windows 7/8/8.1/10-Compatible Software

Applications/Uses

  • Building Automation
  • Consumer Equipment
  • Industrial Systems
  • Module Identification
  • System Calibration

Description

The MAX31826 evaluation system (EV system) demonstrates the MAX31826 1-Wire® digital temperature sensor with 1kB lockable electrically erasable programmable read-only memory (EEPROM). The MAX31826 EV system includes the MAX31826 evaluation kit (EV kit) and the USB2PMB2 module. Windows® 7/8/8.1/10-compatible software provides a user-friendly interface that demonstrates the features of the MAX31826.

The MAX31826 EV kit contains an on-board DS2482 I2C to 1-Wire converter and comes with the 8-pin µMAX® MAX31826MUA+ installed.

Simplified Block Diagram

MAX31826EVKIT, MAX31826EVSYS1: Board Photo MAX31826EVKIT, MAX31826EVSYS1: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX31826 Jan 25, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .