Top

MAX22007EVKIT

Evaluation Kit for the MAX22007

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX22007 Oct 19, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Two Accessible Modes:
    • Analog Output-Voltage Mode
    • Analog Output-Current Mode
  • Supports Load Impedance Detection
  • Access to All GPIOs
  • Windows® 10-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Building Automation Analog Outputs
  • Configurable Analog Output Cards
  • Factory Automation Analog Outputs
  • Process Automation
  • Programmable Logic Controllers

Description

The MAX22007 evaluation kit (EV kit) provides the hard- ware and software necessary to evaluate the MAX22007 Industrial Four-Channel Configurable Analog Output. The MAX22007 EV kit communicates with a graphical user interface (GUI) running on a PC through a USB port. The EV kit provides the on-board FT2232 USB-to-SPI bridge for SPI communication, but also allows an external SPI master to communicate with the MAX22007 through the PMOD1 connector. The onboard DC-DC converters generate necessary supply voltages, +15V for HVDD, +3.3V for VDD, and -2V for HVSS to power the MAX22007.

Multiple MAX22007 EV kit boards can be connected in daisy-chain mode using PMOD1 and PMOD2 connectors.

Simplified Block Diagram

MAX22007EVKIT: Board Photo MAX22007EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX22007 Oct 19, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .