Top

MAX1452BEVKIT

Evaluation System for the MAX1452

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX1452 May 27, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • USB Powered
  • Sensor Socket on the EV board
  • On-Board ADC to read the OUT Voltage of MAX1452
  • Windows 10-compatible software
  • User-Friendly Graphical User Interface (GUI)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Accelerometers
  • Humidity Sensors
  • Pressure Calibrators and Controllers
  • Pressure Sensors
  • Resistive Elements Sensors
  • Strain Gauges
  • Transducers and Transmitters

Description

The MAX1452 evaluation system (EV system) includes a MAX32625PICO board and the MAX1452 evaluation kit (EV kit). Windows® 10 compatible software provides a user-friendly interface for exercising the feature of the IC. MAX1452 EV kit includes interface circuitry to communicate between the IC and the MAX32625 PICO board and it comes with the 16-pin SSOP MAX1452AAE+ installed.

Simplified Block Diagram

MAX1452BEVKIT, MAX1452EVSYS: Board Photo MAX1452BEVKIT, MAX1452EVSYS: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation System for the MAX1452 May 27, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .