MAX86171EVSYS

Evaluation System for the MAX86171/MAX86170B


Please check latest availability status for a specific part variant.

Description

The MAX86171 evaluation system (EV sys) allows for the quick evaluation of the MAX86171 optical AFE for applications at various sites on the body, particularly the wrist. MAX86171 supports both I2C and SPI compatible interfaces. MAX86171 has two optical readout channels that operate simultaneously. The EV sys allows flexible configurations to optimize measurement signal quality at minimal power consumption. The EV sys helps the user quickly learn about how to configure and use the MAX86171.

The EV sys consists of two boards. MAXSensor BLE is the main data acquisition board while MAX86171_OSB# is the sensor daughter board for MAX86171. The EV sys can be powered using the USB-C supply or LiPo Battery.

The EV sys comes with a MAX86171ENI+ in a 28-bump WLP.

Key Features

  • Quick Evaluation of the MAX86171
  • Supports Optimization of Configurations
  • Facilitates Understanding MAX86171 Architecture and Solution Strategy
  • Real-time Monitoring
  • Data Logging Capabilities
  • On-Board Accelerometer
  • Bluetooth LE

Applications/Uses

  • Body Hydration
  • Clinical Accuracy
  • Heart Rate Variability
  • Maximum Oxygen Consumption (VO2 max)
  • Muscle and Tissue Oxygen Saturation (SmO2 and StO2)
  • Optical Heart Rate
  • Optimized Performance to Detect:
  • Oxygen Saturation (SpO2)
  • Suitable for Wrist, Finger, Ear, and Other Locations
  • Wearable Devices for Fitness, Wellness, and Medical Applications
Request Reliability Report for: MAX86171EVSYS 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX14906
Quad-Channel Industrial Digital Output, Digital Input

  • Per-Channel Configurability Enables Wide Range of Applications 
  • Fault Tolerant with Built-In Diagnostics
  • High Integration Reduces BOM Count and PCB Space 

MAX86171
Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

  • Complete Dual-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)