Top

MAX6604EVKIT

Evaluation Kit for the MAX6604

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6604 Dec 04, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead(Pb)-Free and RoHS Compliant
  • 5-Pin Signal Header
  • SMBus™/I2C Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Desktop Computers
  • Memory Modules
  • Networking Equipment
  • Notebook Computers
  • Workstations

Description

The MAX6604 evaluation kit (EV kit) provides a proven design to evaluate the MAX6604 precision temperature monitor for DDR memory modules. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX6604.

The MAX6604 EV kit PCB comes with a MAX6604ATA+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6604 Dec 04, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.