Product Details
The MAX30134 evaluation system provides a single platform to evaluate the functionality and features of the MAX30134 with DC current measurement and electrochemical impedance spectroscopy (EIS) measurement capabilities. The EV system includes a MAX30134 evaluation kit (EV kit) and a MAX32630FTHR Cortex- M4F microcontroller. The MAX32630FTHR provides power to the MAX30134 EV kit and contains the firmware necessary to use the EV kit GUI program. The EV kit ships with jumpers installed and supply voltages set to typical operating values. Optional connections exist that can be shunted to make use of different functionalities.
Note that the MAX30131/MAX30132/MAX30134 supports single-, dual-, and quad-channel electrochemical sensors, respectively and supports two-terminal or three-terminal configurations.
This Evaluation System is not a medical device.
Key Features
- Convenient Platform to Evaluate the MAX30131/MAX30132/MAX30134
- Many Easy-to-Reach Test Points
- Multichannel Operation
- Windows® 7-, 8-, 10-Compatible GUI Software
- Fully Assembled and Tested
- Facilitates IEC61000-4-2 ESD Compliance Testing
- Ultra-Low-Power Design
Applications/Uses
- Continuous Glucose Monitors
- Electrochemical Sensors
- Sweat Sensors
- Wearable Devices
Technical Docs
Data Sheet | Evaluation System for the MAX30131/MAX30132/MAX30134 | Oct 01, 2020 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Convenient Platform to Evaluate the MAX30131/MAX30132/MAX30134
- Many Easy-to-Reach Test Points
- Multichannel Operation
- Windows® 7-, 8-, 10-Compatible GUI Software
- Fully Assembled and Tested
- Facilitates IEC61000-4-2 ESD Compliance Testing
- Ultra-Low-Power Design
Applications/Uses
- Continuous Glucose Monitors
- Electrochemical Sensors
- Sweat Sensors
- Wearable Devices
Description
The MAX30134 evaluation system provides a single platform to evaluate the functionality and features of the MAX30134 with DC current measurement and electrochemical impedance spectroscopy (EIS) measurement capabilities. The EV system includes a MAX30134 evaluation kit (EV kit) and a MAX32630FTHR Cortex- M4F microcontroller. The MAX32630FTHR provides power to the MAX30134 EV kit and contains the firmware necessary to use the EV kit GUI program. The EV kit ships with jumpers installed and supply voltages set to typical operating values. Optional connections exist that can be shunted to make use of different functionalities.
Note that the MAX30131/MAX30132/MAX30134 supports single-, dual-, and quad-channel electrochemical sensors, respectively and supports two-terminal or three-terminal configurations.
This Evaluation System is not a medical device.
Technical Docs
Data Sheet | Evaluation System for the MAX30131/MAX30132/MAX30134 | Oct 01, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal