Top

Low-Power, Ultra-Accurate 6+3 DoF IMU

The Industry's Smallest and Thinnest 6DoF IMU with Stable and Accurate Gyroscope and Reliable Accelerometer

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Fully Integrated, Low Power, Motion Merging Engine Performs Accurate 9DoF Sensor Fusion Using Ultra- Fast, Low Power (50μA) Maxim Proprietary Algorithm Providing:
    • Quaternion Output
    • Gravity and Heading Output
  • High Output Data Rate (ODR) for Accelerometer (Up to 2kHz) and Gyroscope (Up to 8kHz)
  • Four Selectable Full Scales for Gyroscope (250/500/1000/2000 dps) and Accelerometer (2/4/8/16 g)
  • I²C Standard (100kHz), Fast (400kHz), and High-Speed (3.4MHz) Serial Interface—10MHz SPI Interface
  • 128 Bytes (64 x 16 Bits) Embedded FIFO with Multiple FIFO Modes
  • Unique 48-Bit Serial Number as Die ID
  • 5.65mA in Low-Noise Mode and 3.45mA in Eco Mode with MME Active
  • 1.2µA Current Consumption in Power-Down Mode
  • 45ms Turn-On Time from Power-Down and 4ms Turn-On Time from Standby Mode
  • High Stability Over Temperature and Time: Bias Stability of 4°/hr
  • High Shock Survivability (10,000g Shock Tolerant)

Applications/Uses

  • Appliances and Robotics
  • GPS and Inertial Navigation Systems
  • Health and Sports Monitoring
  • Motion Control with HMI (Human-Machine Interface)
  • Motion-Based 3D Mice and 3D Remote Controls
  • Motion-Based Game Controllers
  • Optical/Electronic Image Stabilization

Description

The MAX21100 is a monolithic 3-axis gyroscope plus 3-axis accelerometer Inertial Measurement Unit (IMU) with integrated 9-axis sensor fusion using proprietary Motion Merging Engine (MME) for handset and tablet applications, game controllers, motion remote controls, and other consumer devices.

The MAX21100 is the industry’s most accurate 6+3 DoF inertial measurement unit available in a 3mm x 3mm x 0.83mm package and capable of working with a supply voltage as low as 1.71V.

The MAX21100 can interface an external magnetometer through a dedicated I²C master.

The internal Motion Merging Engine (MME) can be flexibly configured to get the most suitable accuracy power trade-off.

The MAX21100 is available in a 16-lead plastic land grid array (LGA) package and can operate within a temperature range of -40°C to +85°C. 

Simplified Block Diagram

MAX21100: Functional Diagram MAX21100: Functional Diagram Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.