MAX14906EVKIT

Evaluation Kit for the MAX14906


Please check latest availability status for a specific part variant.

Description

The MAX14906 evaluation kit (EV kit) provides a proven design to evaluate the MAX14906, a four-channel industrial digital-output, digital-input device. The EV kit allows the MAX14906 to be configured on a per-channel basis as either a digital output (in High-Side switch or Push-Pull driver configuration) or a Type 1 and 3, or Type 2 digital input. The EV kit monitors the MAX14906 diagnostic information, including open-wire condition, state of the output channels, multiple undervoltage alarms, global and per-channel overtemperature alarms, and multiple fault alarms.

The EV kit must be powered from an external 24V DC power supply that can provide up to 6.4A (max), when all DOI_ output channels are fully loaded with the option of 2x load inrush current.

The MAX14906 EV kit communicates with a graphical user interface (GUI) on a PC through a USB port. The EV kit features an on-board FT2232 controller interfacing to the MAX14906 control signals. Alternatively, an external SPI interface from a microcontroller or FPGA can be used through the 20-pin header (J13).

The MAX14906 EV kit comes with the MAX14906ATM+ installed in a 48-pin, 7mm x 7mm QFN package.

MAX14906EVKIT: Board photo MAX14906EVKIT: Board Photo Enlarge+

Key Features

  • Easy Evaluation of the MAX14906 with Per-Channel Configuration
  • SafeDemag™ for Safe Turn-Off of Unlimited Inductance in Digital Output Modes
  • Configurable for IEC 61131-2 Type 1 and 3, or Type 2 Digital Input
  • Support up to 3.75kVRMS Galvanic Isolation with MAX14483 and MAX14937
  • Support Communicating with External Microcontroller or FPGA
  • Allow Output Switching with High-Speed Parallel Interface or SPI Serial Interface
  • Windows® 10, Windows 8.1, and Windows 7 Compatible GUI Software
  • Proven PCB Layout
  • Fully Assembled and Tested
  • RoHS Compliant

Applications/Uses

  • Configurable Digital Input/Output
  • Distributed Control Systems (DCS)
  • Industrial Digital Output and Input Module
  • Motor Control
  • PLC Systems

Tools & Models

  • MAX14906EVKIT ODB Files
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX14906
    Quad-Channel Industrial Digital Output, Digital Input

    • Per-Channel Configurability Enables Wide Range of Applications 
    • Fault Tolerant with Built-In Diagnostics
    • High Integration Reduces BOM Count and PCB Space