Top

MAX-ECGMONITOR

Wearable ECG and Heart Monitor Evaluation and Development Platform

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Clinical-Grade ECG and Heart-Rate Measurement and Analysis, Based on the MAX30003 Ultra-Low Power ECG AFE with HR Detection Algorithm
  • Open API for Developing Unique In-Device Applications for ECG-Based use Cases
  • Additional On-Board Sensors Including Acceleration, Gyroscope, and Magnetometer

Applications/Uses

  • Athletic Stress Testing
  • Built-In Fitness and Health Monitoring Apparel
  • Fitness Monitoring Chest Strap
  • Medical Heart-Rate Signal Patches

Description

The MAX-ECG-MONITOR evaluation and development platform, featuring the MAX30003 clinical-grade AFE, analyzes data and accurately tracks heart signals (ECG and heart rate), as well as user status signals such as temperature and motion, to provide valuable insight for clinical and fitness applications. Quickly develop ECG-based applications with the embedded algorithms, or use it to collect raw data to develop your own custom health sensor algorithms. Part of the Movesense ecosystem, the MAX-ECG-MONITOR runs an open Application Program Interface (API) for developing unique in-device apps for a variety of ECG-based use cases showing heart-rate signals at rest or during high motion activity.

The MAX-ECG-MONITOR works with an Android® OS device to display real-time measurements of each of the sensors. It also captures the measured raw data from the health sensor signals and stores them to allow full access for custom development of use case results and summaries.

The MAX-ECG-MONITOR comes with an ECG/heart-rate monitor reference design module with embedded firmware, chest strap and dry electrodes for fitness applications, and wet electrodes for clinical applications. It includes instructions for downloading the Android-based application.

Download the application ›

Design Solution: A Customizable ECG Monitor You Can Call Your Own ›

Simplified Block Diagram

MAX-ECG-MONITOR MAX-ECG-MONITOR Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.