/
/
/
Top
/content/maximintegrated/en/products/interface/sensor-interface
Industrial Functional

Sensor Interface

Sensor Interface
Sensor interface ICs connect directly to a sensor element and provide the needed signal conditioning to extract an accurate signal for monitoring and control systems. Fully integrated sensor signal conditioners connect directly to the sensor, perform conditioning, and optionally fulfill data communication functions.
Learn how to select a signal chain for temperature and pressure sensor designs.
Also see:
RS-485/RS-422 Transceivers, Featuring Fault Protection and ESD Protection
4–20mA Current Loop Products
Technical Documentation

Technical Documents
Showing 10 of View Top 100 Results View All Results
Part Number | Title | Document Type | Date |
---|
Featured Blogs
Customer Testimonials
Featured Products
MAX14919 Industrial-Protected Quad-Channel Low-Side Switch
The MAX14919 industrial-protected quad-channel lowside switch features140mΩ (typ) on-resistance ...
- 5V or 7V to 60V Supply Voltage
- 800mA Load Current per OUT
- Integrated 5V/30mA Linear Regulator
- 5V to 48V Load Voltage Range
- Up to 200kHz (min) Switching Rates
- Reduces Power and Heat Dissipation
- 140mΩ (typ) On-Resistance per channel
- 1.7mA (typ) Supply Current
- Settable Load Current Limit
- 2x Inrush Load Current Option for 10ms
- Robust Design Features
- Internal inductive Energy Clamp at 55V(typ)
- Short-Circuit Protection
- Reverse Current Detection for Protection against Load-Supply Miswiring
- ±1kV/42Ω, 8μs/20µs Surge Protection
- ±8kV Contact and ±25kV Airgap ESD Protection
- -40°C to +125°C Operating Ambient Temperature
- Active-Low FAULT Indication for:
- Thermal Overload
- Reverse Load Current Detection
- Undervoltage Lockout on V5 Supply
- Compact 20-pin, 6.5mm x 6.4mm TSSOP Package
- Compact 20-pin, 4mm x 5mm TQFN Package
MAX22007 Four-Channel 12-Bit Configurable Analog Output with Integrated Voltage Reference
The MAX22007 is a software-configurable four-channel analog output device that drives a voltage ...
- Configurable Outputs
- Each Output Individually Configurable
- Internal Comparator to Allow Calculating Load Impedance for Voltage-Mode or Current-Mode
- Voltage Mode is 0V to 10.5V Linear Range with 12.5V Overrange for Loads from 1kΩ to 1MΩ
- Current Mode is 0mA to 21mA Linear Range with 25mA Overrange for Loads from 0Ω to 750Ω
- System Accuracy
- V/I Output Resolution is 12-Bits
- Factory Calibrated for Gain and Offset Error within ± 0.2% at +25°C
- V/I Total Unadjusted Error Less Than ± 1% from -40°C to +85°C
- Robust with Integrated Diagnostics
- ±42VP-P Protection for Output Drivers
- ±1kV Surge Protection with 4.99kΩ Series Resistors at Input Pins
- ±2.5kV HBM ESD Protection on All Pins
- Outputs have Short-Circuit and Overvoltage Protection with External Diodes
- Thermal Monitoring and Shutdown Protection
- Simple and Low-Cost Interface
- Up to 30MHz SPI Serial Interface with Optional 8-Bit CRC
- Daisy-Chain Mode to Reduce System Cost
- VDD = 2.7V to 5.5V for Easy Interface to the Microcontroller
- High Voltage Output Supplies:
- HVDD: +8V to +24V
- HVSS: -2V to 0V
- Robust Performance in a Compact Package
- -40°C to 85°C Operating Temperature Range
- 56-pin TQFN, 8mm x 8mm
MAX31826EVSYS1 Evaluation Kit for the MAX31826
The MAX31826 evaluation system (EV system) demonstrates the MAX31826 1-Wire® digital temperature...
- On-Board I2C to 1-Wire Converter (DS2482)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP®, Windows 7/8/8.1/10-Compatible Software
MAX31826EVKIT Evaluation Kit for the MAX31826
The MAX31826 evaluation system (EV system) demonstrates the MAX31826 1-Wire® digital temperature...
- On-Board I2C to 1-Wire Converter (DS2482)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP®, Windows 7/8/8.1/10-Compatible Software
MAX14919EVKIT Evaluation Kit for the MAX14919
The MAX14919 evaluation kit (EV kit) provides a proven design to evaluate the MAX14919 industria...
- Robust Operation with a Wide Range of Input Voltages and Load Conditions
- Surge Protection with Up To ±1kV IEC61000-4-5 at Output to Ground
- LED Indication of Fault and Reverse-Current Detect conditions
- Multiple Fault-Condition Indications
- Reverse-Current Detection
- Undervoltage Lockout on V5 Output
- Short Detection on RCLIM Control Input
- Thermal Shutdown Fault
- Includes a FET for Output Reverse-Current Protection
- Inrush Current Control to Allow up to 2x the Maximum Load Current
- Resistor-Selectable Options to Set Maximum Allowable Load Current
- +1.8V to +5.5V Wide Logic-Voltage Range
- +3V to +5.5V Isolated Supply Input Range
- Proven PCB Layout
- Fully Assembled and Tested
DS1631EVSYS1 Evaluation Kit for the DS1631
The DS1631 evaluation system (EV system) demonstrates the DS1631 high-precision digital thermome...
- 2 x 6-Pin Pmod™ Compatible Connector (I2C)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP, Windows 7/8/8.1/10 Compatible Software
DS1631EVKIT Evaluation Kit for the DS1631
The DS1631 evaluation system (EV system) demonstrates the DS1631 high-precision digital thermome...
- 2 x 6-Pin Pmod™ Compatible Connector (I2C)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP, Windows 7/8/8.1/10 Compatible Software
MAX22007EVKIT Evaluation Kit for the MAX22007
The MAX22007 evaluation kit (EV kit) provides the hard- ware and software necessary to evaluate ...
- Two Accessible Modes:
- Analog Output-Voltage Mode
- Analog Output-Current Mode
- Supports Load Impedance Detection
- Access to All GPIOs
- Windows® 10-Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
MAX30134EVSYS Evaluation System for the MAX30131/MAX30132/MAX30134
The MAX30134 evaluation system provides a single platform to evaluate the functionality and feat...
- Convenient Platform to Evaluate the MAX30131/MAX30132/MAX30134
- Many Easy-to-Reach Test Points
- Multichannel Operation
- Windows® 7-, 8-, 10-Compatible GUI Software
- Fully Assembled and Tested
- Facilitates IEC61000-4-2 ESD Compliance Testing
- Ultra-Low-Power Design

MAX14821 IO-Link Device Transceiver
The MAX14821 transceiver is suitable for IO-Link® devices and 24V binary sensors/actuators. All ...
- Standards Compliance Ensures Future-Proof Solutions
- IO-Link Versions 1.0 and 1.1.2
- IEC IEC61131.9 SDCI
- High Configurability and Integration Reduces SKUs
- Push-Pull, PNP or NPN Driver Configuration
- Supports COM1, COM2, and COM3 Data Rates
- SPI Interface for Control and Monitoring
- 2.5V to 5V Logic Interface Levels
- Auxiliary 24V, 100mA Digital Output (DO)
- Auxiliary 24V Digital Input (DI)
- 100mA Specified C/Q output Drive
- Integrated 5V and 3.3V Regulators
- Integrated Protection Enables Robust Solutions
- Extensive Fault-Monitoring and Reporting
- Reverse-Polarity and Short-Circuit Protection on All 24V Outputs/Inputs
- Reverse-Polarity Protected 24V Supply Output
- -40°C to +105°C Operating Temperature Range
- Small Package Supports Sensor Miniaturization
- 2.5mm x 2.5mm WLP and 4mm x 4mm TQFN Package
MAX14919 Industrial-Protected Quad-Channel Low-Side Switch
The MAX14919 industrial-protected quad-channel lowside switch features140mΩ (typ) on-resistance ...
- 5V or 7V to 60V Supply Voltage
- 800mA Load Current per OUT
- Integrated 5V/30mA Linear Regulator
- 5V to 48V Load Voltage Range
- Up to 200kHz (min) Switching Rates
- Reduces Power and Heat Dissipation
- 140mΩ (typ) On-Resistance per channel
- 1.7mA (typ) Supply Current
- Settable Load Current Limit
- 2x Inrush Load Current Option for 10ms
- Robust Design Features
- Internal inductive Energy Clamp at 55V(typ)
- Short-Circuit Protection
- Reverse Current Detection for Protection against Load-Supply Miswiring
- ±1kV/42Ω, 8μs/20µs Surge Protection
- ±8kV Contact and ±25kV Airgap ESD Protection
- -40°C to +125°C Operating Ambient Temperature
- Active-Low FAULT Indication for:
- Thermal Overload
- Reverse Load Current Detection
- Undervoltage Lockout on V5 Supply
- Compact 20-pin, 6.5mm x 6.4mm TSSOP Package
- Compact 20-pin, 4mm x 5mm TQFN Package
MAX22007 Four-Channel 12-Bit Configurable Analog Output with Integrated Voltage Reference
The MAX22007 is a software-configurable four-channel analog output device that drives a voltage ...
- Configurable Outputs
- Each Output Individually Configurable
- Internal Comparator to Allow Calculating Load Impedance for Voltage-Mode or Current-Mode
- Voltage Mode is 0V to 10.5V Linear Range with 12.5V Overrange for Loads from 1kΩ to 1MΩ
- Current Mode is 0mA to 21mA Linear Range with 25mA Overrange for Loads from 0Ω to 750Ω
- System Accuracy
- V/I Output Resolution is 12-Bits
- Factory Calibrated for Gain and Offset Error within ± 0.2% at +25°C
- V/I Total Unadjusted Error Less Than ± 1% from -40°C to +85°C
- Robust with Integrated Diagnostics
- ±42VP-P Protection for Output Drivers
- ±1kV Surge Protection with 4.99kΩ Series Resistors at Input Pins
- ±2.5kV HBM ESD Protection on All Pins
- Outputs have Short-Circuit and Overvoltage Protection with External Diodes
- Thermal Monitoring and Shutdown Protection
- Simple and Low-Cost Interface
- Up to 30MHz SPI Serial Interface with Optional 8-Bit CRC
- Daisy-Chain Mode to Reduce System Cost
- VDD = 2.7V to 5.5V for Easy Interface to the Microcontroller
- High Voltage Output Supplies:
- HVDD: +8V to +24V
- HVSS: -2V to 0V
- Robust Performance in a Compact Package
- -40°C to 85°C Operating Temperature Range
- 56-pin TQFN, 8mm x 8mm
MAX31826EVSYS1 Evaluation Kit for the MAX31826
The MAX31826 evaluation system (EV system) demonstrates the MAX31826 1-Wire® digital temperature...
- On-Board I2C to 1-Wire Converter (DS2482)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP®, Windows 7/8/8.1/10-Compatible Software
MAX31826EVKIT Evaluation Kit for the MAX31826
The MAX31826 evaluation system (EV system) demonstrates the MAX31826 1-Wire® digital temperature...
- On-Board I2C to 1-Wire Converter (DS2482)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP®, Windows 7/8/8.1/10-Compatible Software
MAX14919EVKIT Evaluation Kit for the MAX14919
The MAX14919 evaluation kit (EV kit) provides a proven design to evaluate the MAX14919 industria...
- Robust Operation with a Wide Range of Input Voltages and Load Conditions
- Surge Protection with Up To ±1kV IEC61000-4-5 at Output to Ground
- LED Indication of Fault and Reverse-Current Detect conditions
- Multiple Fault-Condition Indications
- Reverse-Current Detection
- Undervoltage Lockout on V5 Output
- Short Detection on RCLIM Control Input
- Thermal Shutdown Fault
- Includes a FET for Output Reverse-Current Protection
- Inrush Current Control to Allow up to 2x the Maximum Load Current
- Resistor-Selectable Options to Set Maximum Allowable Load Current
- +1.8V to +5.5V Wide Logic-Voltage Range
- +3V to +5.5V Isolated Supply Input Range
- Proven PCB Layout
- Fully Assembled and Tested
DS1631EVSYS1 Evaluation Kit for the DS1631
The DS1631 evaluation system (EV system) demonstrates the DS1631 high-precision digital thermome...
- 2 x 6-Pin Pmod™ Compatible Connector (I2C)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP, Windows 7/8/8.1/10 Compatible Software
DS1631EVKIT Evaluation Kit for the DS1631
The DS1631 evaluation system (EV system) demonstrates the DS1631 high-precision digital thermome...
- 2 x 6-Pin Pmod™ Compatible Connector (I2C)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP, Windows 7/8/8.1/10 Compatible Software
MAX22007EVKIT Evaluation Kit for the MAX22007
The MAX22007 evaluation kit (EV kit) provides the hard- ware and software necessary to evaluate ...
- Two Accessible Modes:
- Analog Output-Voltage Mode
- Analog Output-Current Mode
- Supports Load Impedance Detection
- Access to All GPIOs
- Windows® 10-Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
MAX30134EVSYS Evaluation System for the MAX30131/MAX30132/MAX30134
The MAX30134 evaluation system provides a single platform to evaluate the functionality and feat...
- Convenient Platform to Evaluate the MAX30131/MAX30132/MAX30134
- Many Easy-to-Reach Test Points
- Multichannel Operation
- Windows® 7-, 8-, 10-Compatible GUI Software
- Fully Assembled and Tested
- Facilitates IEC61000-4-2 ESD Compliance Testing
- Ultra-Low-Power Design

MAX14821 IO-Link Device Transceiver
The MAX14821 transceiver is suitable for IO-Link® devices and 24V binary sensors/actuators. All ...
- Standards Compliance Ensures Future-Proof Solutions
- IO-Link Versions 1.0 and 1.1.2
- IEC IEC61131.9 SDCI
- High Configurability and Integration Reduces SKUs
- Push-Pull, PNP or NPN Driver Configuration
- Supports COM1, COM2, and COM3 Data Rates
- SPI Interface for Control and Monitoring
- 2.5V to 5V Logic Interface Levels
- Auxiliary 24V, 100mA Digital Output (DO)
- Auxiliary 24V Digital Input (DI)
- 100mA Specified C/Q output Drive
- Integrated 5V and 3.3V Regulators
- Integrated Protection Enables Robust Solutions
- Extensive Fault-Monitoring and Reporting
- Reverse-Polarity and Short-Circuit Protection on All 24V Outputs/Inputs
- Reverse-Polarity Protected 24V Supply Output
- -40°C to +105°C Operating Temperature Range
- Small Package Supports Sensor Miniaturization
- 2.5mm x 2.5mm WLP and 4mm x 4mm TQFN Package