DS2484EVKIT

Evaluation System for the DS2484


Please check latest availability status for a specific part variant.

Description

The DS2484 evaluation system (EV system) consists of a DS2484 evaluation kit (EV kit) and a DS9400 USB-to-I2C adapter. The DS2484 is an I2C-to-1-Wire® bridge device that performs protocol conversion from an I2C master to any attached 1-Wire slave devices. Relative to any attached 1-Wire slave device, the DS2484 is a 1-Wire master. The evaluation software runs under a Windows® 7, Windows 8, or Windows XP® operating system (OS), providing a handy user interface to exercise the features of the DS2484.

Order the DS2484EVKIT# for the complete EV system to evaluate the DS2484 using a PC. Evaluation software for the EV system is also available on our website at: www.maximintegrated.com/evkit.

Key Features

  • I2C Host Interface Supports 100kHz and 400kHz
  • I2C Communication Speeds
  • I2C Operating Voltages: 1.8V ±5% and 3.3V ±5%
  • 1-Wire Operating Voltage: 1.8V ±5% and 3.3V ±5%
  • EV Kit Contains a Mounted 6-Pin SOT23 DS2484R+T IC
  • Convenient On-Board Test Points and TO-92 Socket
  • Standard RJ11 Connector Interfaces to DS9120 Socket Boards
  • Downloadable Evaluation Software

Applications/Uses

  • Cell Phones
  • Industrial Sensors
  • Medical Instruments
  • Printers

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP