DS2483K

Evaluation System for the DS2483


Please check latest availability status for a specific part variant.

Description

The DS2483 evaluation system (EV system) consists of a DS2483 evaluation kit (EV kit) and a DS9400 USB-to-I²C adapter. The DS2483 is an I²C-to-1-Wire® bridge device that performs protocol conversion from an I²C Master to any attached 1-Wire slave devices. Relative to any attached 1-Wire slave device, the DS2483 is a 1-Wire master. The evaluation software runs under a Windows® 7 or Windows XP® operating system (OS), providing a handy user interface to exercise the features of the DS2483.

Order the DS2483K# for the complete EV system to evaluate the DS2483 using a PC. Evaluation software for the EV system is also available on our website at: www.maximintegrated.com/evkit.

Key Features

  • I²C Host Interface Supports 100kHz and 400kHz I²C Communication Speeds
  • I²C Operating Voltages: 1.8V ±5% and 3.3V ±5%
  • 1-Wire Operating Voltage: 1.8V ±5% and 3.3V ±5%
  • EV Kit Contains a Mounted 6-Pin SOT23 DS2483R+T IC
  • Convenient On-Board Test Points and TO-92 Socket
  • Standard RJ11 Connector Interfaces to DS9120 Socket Boards
  • Downloadable Evaluation Software

Applications/Uses

  • Cell Phones
  • Industrial Sensors
  • Medical Instruments
  • Printers

Quality and Environmental Data

Request Reliability Report for: DS2483K 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources