>

Logic-Level Translators

Maxim offers bidirectional CMOS logic-level translators that provide the level-shifting necessary for data transfer in multivoltage systems. Our LLTs are bidirectional by design and do not require the use of a direction input. Two externally applied voltages, VCC and VL, set the logic levels of these devices.

All Logic-Level Translators 

By Key Parameter 

1, 2 1, 100 2, 0.23 2, 6 2, 16 2, 100 4, 0.23 4, 6 4, 16 4, 100 6, 0.23 6, 20 8, 0.23 8, 4 8, 20 8, 100 16, 20 16, 100 Logic-level translators