MAX3397EEVKIT

Evaluation Kit for the MAX3397E


Please check latest availability status for a specific part variant.

Description

The MAX3397E evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX3397E ESD-protected, dual bidirectional low-level translator. The MAX3397E allows data translation in either direction (VL ↔ VCC) on any single data line. The MAX3397E EV kit accepts VL from +1.2V to +5.5V and VCC from +1.65V to +5.5V. The EV kit comes with the MAX3397EELA+ installed.

Key Features

  • Jumper-Selectable Enable/Shutdown Configuration
  • +1.2V to +5.5V Supply Range for VL
  • +1.65V to +5.5V Supply Range for VCC
  • Proven PCB Layout
  • Fully Assembled and Tested
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources