MAX14850EVKIT

Evaluation Kit for the MAX14850


Please check latest availability status for a specific part variant.

Description

The MAX14850 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14850 6-channel digital isolator in a 16-pin narrow body SO surface-mount package. The EV kit features an on-board isolated power supply, an RS-485 transceiver, and an RS-232 transceiver. The EV kit is powered from a single 5V supply.

Key Features

  • Operates from a Single 5V Supply
  • On-Board Isolated RS-485 and RS-232 Transceivers for Easy Testing
  • 600VRMS Isolation for 60s
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery Management
  • I²C, SPI, SMBus, PMBus™ Interfaces
  • Industrial Control Systems
  • Isolated RS-232, RS-485/RS-422
  • Medical Systems
  • Telecommunication Systems
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources