Top

Evaluation Kit for the MAX14611

Product Details

The MAX14611 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14611 quad bidirectional low-voltage logic-level translator in a 14-pin TDFN package. The highly configurable PCB enables direct evaluation of the IC through multiple jumper-selectable methods. Input power to the EV kit is provided by a Micro-USB, type-B connector, or by an external 5V power supply. On-board LDO regulators provide the appropriate voltage for each component, and potentiometers allow the user to independently adjust the power supply for either side of the level translator.

Key Features

  • Proven PCB Layout
    • Decrease Evaluation Time
  • Fully Assembled and Tested
  • On-Board Adjustable Oscillators
    • Evaluate without External Function Generator
  • Jumper-Selectable Open-Drain and Push-Pull Buffers Enable Simple Evaluation in Either Operating Mode

Applications/Uses

  • Low-Voltage ASIC Level Translation
  • Mobile Phones
  • Portable Electronics
  • POS Systems
  • SPI, I²C, and MDIO Level Translation
  • Telecommunications Equipment

Technical Docs

Data Sheet Evaluation Kit for the MAX14611 Oct 08, 2013

Design & Development

Click any title below to view the detail page where available.

/en/design/design-tools/ee-sim.html?

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal.

Parameters

Key Features

  • Proven PCB Layout
    • Decrease Evaluation Time
  • Fully Assembled and Tested
  • On-Board Adjustable Oscillators
    • Evaluate without External Function Generator
  • Jumper-Selectable Open-Drain and Push-Pull Buffers Enable Simple Evaluation in Either Operating Mode

Applications/Uses

  • Low-Voltage ASIC Level Translation
  • Mobile Phones
  • Portable Electronics
  • POS Systems
  • SPI, I²C, and MDIO Level Translation
  • Telecommunications Equipment

Description

The MAX14611 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14611 quad bidirectional low-voltage logic-level translator in a 14-pin TDFN package. The highly configurable PCB enables direct evaluation of the IC through multiple jumper-selectable methods. Input power to the EV kit is provided by a Micro-USB, type-B connector, or by an external 5V power supply. On-board LDO regulators provide the appropriate voltage for each component, and potentiometers allow the user to independently adjust the power supply for either side of the level translator.

Technical Docs

Data Sheet Evaluation Kit for the MAX14611 Oct 08, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal.