MAX13055EEVKIT

Evaluation Kit for the MAX13055E, MAX13056E, MAX13057E, and MAX13058E


Description

The MAX13055E evaluation kit (EV kit) provides a proven design to evaluate the MAX13055E 8-channel, bidirectional level translator. The MAX13055E translates between VL and VCC logic levels for data rates up to 100Mbps (50MHz).

The MAX13055E EV kit PCB comes with the MAX13055EEWG+, 24-bump WLP installed. Contact the factory for free samples of the pin-compatible MAX13056EEWG+, MAX13057EEWG+, and MAX13058EEWG+.

Key Features

  • On-Board Clock Generator Capable of 33MHz and 16.5MHz
  • Accessible Headers to All 8 Input/Output (I/O) Channels
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Camera Modules
  • Cell Phones
  • GPS
  • Low-Voltage ASIC LevelTranslation
  • Portable CommunicationDevices
  • Portable POS Systems
  • Smart Card Readers
  • Telecomm Equipment

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Related Resources