MAX13047EEVKIT

Evaluation Kit for the MAX13047E


Please check latest availability status for a specific part variant.

Description

The MAX13047E evaluation kit (EV kit) provides a proven design to evaluate the MAX13047E dual-bidirectional low-level translator. The MAX13047E translates between VL and VCC logic levels for data rates up to 16Mbps (8MHz).

The MAX13047E EV kit PCB comes with a MAX13047EEVB+ installed.

Key Features

  • On-Board Clock Generators Capable of 8MHz, 4MHz, and 1MHz
  • 8Mbps (+1.2V ≤ VL ≤ +3.6V, VCC ≤ +5.5V)
  • 16Mbps (+1.8V ≤ VL ≤ VCC ≤ +3.3V)
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • CMOS Logic-Level Translation
  • I²C and 1-Wire Translation
  • Portable Devices
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources