Top

MAX13035EEVKIT

MAX13035E Evaluation Kit

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet MAX13035E Evaluation Kit May 08, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Supply Voltage Ranges
    • VL: 1.62V to 3.2V
    • VCC: 2.2V to 3.6V
  • ±15kV ESD Protection on I/O VCC Lines
  • SD Memory Card and General-Purpose Interface Connections
  • 100Mbps Guaranteed Data Rates
  • Fully Assembled and Tested

Applications/Uses

  • Memory Stick Card Level Translation
  • MiniSD Card Level Translation
  • MMC Level Translation
  • SD Card Level Translation
  • TransFlash® Level Translation

Description

The MAX13035E evaluation kit (EV kit) demonstrates the MAX13035E 6-channel, bidirectional logic-level translator used for interfacing with secure digital (SD) memory cards. The EV kit features SD memory card interface and general-purpose interface connections. The MAX13035E IC guarantees data rates up to 100Mbps. The MAX13035E translates between VL and VCC logic levels. The VL range is 1.62V to 3.2V and the ±15kV ESD-protected VCC range is 2.2V to 3.6V.

The EV kit also includes the MAX3202E, a dual-channel ESD protection array for complete line protection.

Technical Docs

Data Sheet MAX13035E Evaluation Kit May 08, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .