MAXREFDES165

MAXREFDES165# Four-Channel IO-Link Master


Please check latest availability status for a specific part variant.

Description

IO-Link is the first open, field-bus agnostic, low-cost, point-to-point serial communication protocol for communicating with sensors and actuators. Adopted as an international standard (IEC 61131-9), IO-Link standardizes interoperability of industrial equipment from all over the world. IO-Link can function directly from the PLC or can be converted from all standard field busses through a gateway, quickly making it the de facto standard for universal communication with smart sensors and actuators.

Learn more ›

Quality and Environmental Data

Request Reliability Report for: MAXREFDES165 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX22700D
Ultra-High CMTI Isolated Gate Drivers

  • Matching Propagation Delay
  • High CMTI (300kV/μs, typ)
  • Robust Galvanic Isolation

MAX22700E
Ultra-High CMTI Isolated Gate Drivers

  • Matching Propagation Delay
  • High CMTI (300kV/μs, typ)
  • Robust Galvanic Isolation

MAX22701D
Ultra-High CMTI Isolated Gate Drivers

  • Matching Propagation Delay
  • High CMTI (300kV/μs, typ)
  • Robust Galvanic Isolation

MAX22701E
Ultra-High CMTI Isolated Gate Drivers

  • Matching Propagation Delay
  • High CMTI (300kV/μs, typ)
  • Robust Galvanic Isolation

MAX22702D
Ultra-High CMTI Isolated Gate Drivers

  • Matching Propagation Delay
  • High CMTI (300kV/μs, typ)
  • Robust Galvanic Isolation

MAX22702E
Ultra-High CMTI Isolated Gate Drivers

  • Matching Propagation Delay
  • High CMTI (300kV/μs, typ)
  • Robust Galvanic Isolation