Top

MAX22565CAEVKIT

Evaluation Kit for the MAX22563/MAX22564/MAX22565/MAX22566

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Broad Range of Data Transfer Rates from DC to 200Mbps
  • MAX22563 with 3:3 Channel Configuration, MAX22564 with 4:2 Channel Configuration, MAX22565 with 5:1 Channel Configuration, and MAX22566 with 6:0 Channel Configuration
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed up to 3.75kVRMS Isolation for 60s
  • -40°C to +125°C Temperature Range
  • Proven PCB Layout

Applications/Uses

  • Automotive
  • Battery Management System (BMS)
  • Chargers
  • Hybrid Electric Vehicle
  • Inverter

Description

The MAX22563−MAX22566 evaluation kits (EV kits) provide a proven design to evaluate the MAX22563−MAX22566, a family of reinforced, six-channel, galvanic digital isolators in a 20-pin SSOP package. Two types of evaluation boards are available to support different channel direction configurations and selectable output default settings of the MAX22563−MAX22566 family. The MAX22565CAEVKIT# is fully assembled and tested, and comes populated with the MAX22565CAAP+ (Figure 1). The MAX2256XAEVKIT# is a generic board which has U1 unpopulated, allowing the user to select a device from the MAX22563−MAX22566 family (Figure 2). Both evaluation boards support the 20-pin SSOP package type only. See Table 1 for EV kit options.

The MAX22163−MAX22166 and MAX22663−MAX22666 are functionally equivalent to MAX22563−MAX22566 but in different package types. The MAX22163−MAX22166 come in 16-pin QSOP and MAX22663−MAX22666 come in 16-pin wide SOIC package. The MAX22563−MAX22566 EV kits can be used to evaluate the functionality and electrical performance of the entire family of the devices.

The EV kits should be powered from two independent isolated power supplies with nominal output voltage in the range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX2256XAEVKIT# comes with U1 unpopulated and supports the following digital isolators: MAX22563BAAP+, MAX22563CAAP+, MAX22564BAAP+, MAX22564CAAP+, MAX22565BAAP+, MAX22565CAAP+, MAX22566BAAP+, MAX22566CAAP+.

Simplified Block Diagram

MAX22565CAEVKIT, MAX2256XAEVKIT: Board Photo MAX22565CAEVKIT, MAX2256XAEVKIT: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.