Top

MAX22531EVKIT

Evaluation Kit for the MAX22530/MAX22531

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of MAX22530/MAX22531
  • EV kit is USB Powered, No Field -Side Supply Required
  • All Input Accessible
  • Windows 7, Windows 8.1, and Windows 10- Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested
  • RoHS Compliant

Applications/Uses

  • Distribution Automation
  • High-Voltage Binary Input
  • Motion Control
  • Process Automation
  • Substation Automation

Description

The MAX2253x evaluation kit (EV kit) provides the hardware and software necessary to evaluate the MAX22530 and MAX22531, quad channel isolated ADC with field supply. The graphical user interface (GUI) running on a PC through a USB port communicates to the MAX22530 EV kit and MAX22531 EV kit.

The MAX22530 EV kit comes with the MAX22530AWE+ (16 WSOIC) device installed.

The MAX22531 EV kit comes with the MAX22531AAP+ (20 SSOP) device installed.

Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX22530-22532 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use the EV kit software.

Simplified Block Diagram

MAX22530EVKIT, MAX22531EVKIT: Board Photo MAX22530EVKIT, MAX22531EVKIT: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .