Top

MAX2224XWEVKIT

Evaluation Kit for the MAX22245/MAX22246

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX22245/MAX22246 Sep 30, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • MAX22245 with 2:0 Channel Configuration and MAX22246 with 1:1 Channel Configuration
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed up to 5kVRMS Isolation for 60s
  • -40°C to +125° C Temperature Range
  • Proven PCB Layout

    Applications/Uses

    • Fieldbus Communications for Industrial Automation
    • General Isolation Applications
    • Isolated RS232, RS485/RS422,CAN
    • Medical Systems
    • Motor Drive

    Description

    The MAX22245/MAX22246 evaluation kits (EV kits) provide a proven design to evaluate the MAX22245 and MAX22246, reinforced, two-channel, galvanic digi- tal isolators. Two types of evaluation boards are available to support the MAX22245/MAX22246 family. The MAX22246CWEVKIT# is fully assembled and tested and comes populated with the MAX22246CAWA+ (Figure 1). The MAX2224XWEVKIT# is a generic board which has U1 unpopulated allowing the user to select a device from the MAX22245/MAX22246 family (Figure 2). Both evalu- ation boards support the wide-body 8-pin SOIC package type. See Table 1 for EV kit options.

    The EV kits should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

    The MAX2224XWEVKIT# comes with U1 unpopulated and supports the following digital isolators: MAX22245BAWA+, MAX22245CAWA+, MAX22245EAWA+, MAX22245FAWA+, MAX22246BAWA+, MAX22246CAWA+, MAX22246EAWA+, MAX22246FAWA+.

    Simplified Block Diagram

    MAX22246CWEVKIT, MAX2224XWEVKIT: Board Photo MAX22246CWEVKIT, MAX2224XWEVKIT: Board Photo Zoom icon

    Technical Docs

    Data Sheet Evaluation Kit for the MAX22245/MAX22246 Sep 30, 2020

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .