MAX149X1EVKIT

Evaluation Kit for the MAX14938/MAX14939/MAX14941/MAX14942/MAX14945 and MAX14948


Please check latest availability status for a specific part variant.

Description

The MAX149X1 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14938 isolated RS-485/Profibus™ transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondaryside of the circuit.

The MAX149X1 EV kit can also be used to evaluate the MAX14939, MAX14941, MAX14942, MAX14945, and MAX14948.

Key Features

  • Operates From a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/Profibus Evaluation
  • 2750VRMS Isolation for 60s
  • Fully Assembled and Tested

Applications/Uses

  • HVAC
  • Industrial Automation Equipment
  • Power Meters
  • Programmable Logic Controllers

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

  • MAX149X1EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX22702D
    Ultra-High CMTI Isolated Gate Drivers

    • Matching Propagation Delay
    • High CMTI (300kV/μs, typ)
    • Robust Galvanic Isolation

    MAX22702E
    Ultra-High CMTI Isolated Gate Drivers

    • Matching Propagation Delay
    • High CMTI (300kV/μs, typ)
    • Robust Galvanic Isolation

    MAX22701D
    Ultra-High CMTI Isolated Gate Drivers

    • Matching Propagation Delay
    • High CMTI (300kV/μs, typ)
    • Robust Galvanic Isolation

    MAX22701E
    Ultra-High CMTI Isolated Gate Drivers

    • Matching Propagation Delay
    • High CMTI (300kV/μs, typ)
    • Robust Galvanic Isolation

    MAX22700E
    Ultra-High CMTI Isolated Gate Drivers

    • Matching Propagation Delay
    • High CMTI (300kV/μs, typ)
    • Robust Galvanic Isolation

    MAX22700D
    Ultra-High CMTI Isolated Gate Drivers

    • Matching Propagation Delay
    • High CMTI (300kV/μs, typ)
    • Robust Galvanic Isolation