MAX1493XWEVKIT

Evaluation Kit for the MAX14130/MAX14131/MAX14930/MAX14931/MAX14932/MAX14934/MAX14935 and MAX14936


Please check latest availability status for a specific part variant.

Description

The MAX1493X evaluation kit (EV kit) demonstrates the functionality of the MAX1493X 4-channel, unidirectional, digital isolators in a 16-pin, SOIC surface-mount package. The functionality and performance of the QSOP versions (MAX1413x) can be tested indirectly by using this EVkit populated with any of the equivalent narrow or wide SOIC (MAX1493x) devices. The functionality and electrical performance of the QSOP versions are identical to their corresponding SOIC versions. The EV kit features two independent isolated power supplies independently adjustable to +5V.

Key Features

  • Ease of Use
    • Easy Powering Through Micro-USB or Test Points
    • SMA Connectors to Connect to External Equipment
  • Guaranteed Up to 5kVRMS Isolation (for the Wide-Body SOIC Version)
    • Also Evaluates the 2.75KVRMS Versions.

Applications/Uses

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Multichannel Isolation Applications
  • Isolated SPI, RS-232, RS-485/RS-422
  • Medical Systems

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX22700D
Ultra-High CMTI Isolated Gate Drivers

  • Matching Propagation Delay
  • High CMTI (300kV/μs, typ)
  • Robust Galvanic Isolation

MAX22700E
Ultra-High CMTI Isolated Gate Drivers

  • Matching Propagation Delay
  • High CMTI (300kV/μs, typ)
  • Robust Galvanic Isolation

MAX22701D
Ultra-High CMTI Isolated Gate Drivers

  • Matching Propagation Delay
  • High CMTI (300kV/μs, typ)
  • Robust Galvanic Isolation

MAX22701E
Ultra-High CMTI Isolated Gate Drivers

  • Matching Propagation Delay
  • High CMTI (300kV/μs, typ)
  • Robust Galvanic Isolation

MAX22702D
Ultra-High CMTI Isolated Gate Drivers

  • Matching Propagation Delay
  • High CMTI (300kV/μs, typ)
  • Robust Galvanic Isolation

MAX22702E
Ultra-High CMTI Isolated Gate Drivers

  • Matching Propagation Delay
  • High CMTI (300kV/μs, typ)
  • Robust Galvanic Isolation